Electric motors make our lives easier every day. If you are working on a project that includes a motor, our extensive array of products and solutions can help you implement the right type of motor control for your application.
Find the device families with the right performance level, memory size, peripherals and number of I/O pins based on the type of motor and the complexity of the control technique that your application requires.
Our scalable motor control development tools enable rapid prototyping for low- and high-voltage systems, including dual-motor control designs. You can use our free motor control software, application notes and tuning guides to simplify and speed up your development cycle.
We offer a variety of development boards to evaluate your motor control applications easily and economically.
Build safe, reliable deterministic motor control applications with our FPGAs.
The motorBench Development Suite is a Graphical User Interface (GUI)-based software development tool for Field-Oriented Control (FOC). It accurately measures critical motor parameters, automatically tunes feedback control gains and then generates source code for an MPLAB® X Integrated Development Environment (IDE) project utilizing the Motor Control Application Framework (MCAF).
MPLAB Harmony QuickSpin offers an intuitive visual environment that simplifies the setup and tuning of Field-Oriented Control (FOC) motor control applications.
We offer a variety of software tools and demonstration projects that simplify the implementation of motor control algorithms to accelerate your time to market.
Our motor control library is a collection of essential functions that you can use as building blocks to implement Field Oriented Control (FOC) of 3-phase motor control applications on dsPIC® Digital Signal Controllers (DSCs).
We offer a simulation package for MATLAB® and Simulink® supporting modeling and code generation.
The AVR MCU Motor Control Library makes it fast and easy to implement Brushless DC (BLDC) motor control with the AVR EB MCUs. Seamlessly configure hardware with preprogrammed APIs to speed up your development process and get you to market faster.
|
Title
|
|
|---|---|
| Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening | Download |
| AN2662 Sensorless Drive for Single and Two-Phase Brushless DC Motor Application Note | Download |
| Single-Phase BLDC Motor Driver | Download |
| Sensorless Position Control of Brushed DC Motor Using Ripple Counting Technique | Download |
| Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System for Microchip 32-bit Microcontrollers Application Note | Download |
| Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) | Download |
| AC Induction Motor Fundamentals | Download |
| VF Control of 3-Phase Induction Motor Using Space Vector Modulation | Download |
| Sensorless 3-Phase Brushless Motor Control with the PIC16FXXX | Download |
| Controlling 3-Phase AC Induction Motors Using the PIC18F4431 | Download |
| Brushed DC Motor Fundamentals | Download |
| Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) | Download |
| Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note | Download |
| An Introduction to AC Induction Motor Control Using the dsPIC30F / dsPIC33F DSC | Download |
| Bidirectional VF Control of Single and 3-Phase Induction Motors Using the PIC16F72 | Download |
| Sensorless Field Oriented Control of a PMSM using a Sliding Mode Observer (SMO) | Download |
| Stepper Motor Control with dsPIC® DSCs | Download |
| Sensored BLDC Motor Control Using dsPIC Digital Signal Controllers (DSCs) | Download |
| Using the dsPIC30F / dsPIC33F for Vector Control of an ACIM | Download |
| Sinusoidal Control of PMSM Motors with dsPIC30F / dsPIC33F/ dsPIC33E DSC | Download |
| VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers | Download |
| Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) | Download |
| Sensored (Hall Effect Sensor-Based) Field Oriented Control of Three-Phase BLDC Motor Using dsPIC33CK | Download |
| Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function | Download |
| Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM | Download |
| Sensorless BLDC Motor Control for AVR® Microcontrollers | Download |
| Stepper Motor Microstepping with PIC18C452 | Download |
| Speed Control of 3-Phase Induction Motor Using PIC18 Microcontrollers | Download |
| PIC18CXXX/PIC16CXXX DC Servomotor | Download |
| Field Oriented Control of a Three-Phase BLDC Motor using a Rotary Inductive Position Sensor | Download |
|
Title
|
|
|---|---|
| CE002 Configuring 10-Bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate | Download |
| CE019 - Proportional Integral Derivative (PID) controllers & closed-loop control | Download |
| CE155 - Real-Time Data Monitoring (RTDM) Example | Download |
| PFC Sensorless FOC PLL Estimator MCHV | Download |
| Sensorless FOC PLL Estimator MCLV | Download |
|
Title
|
|
|---|---|
| dsPIC33 Motor Control Library for FOC | Download |
|
Title
|
|
|---|---|
| Motor Control Starter Kit with mTouch User Guide | Download |
| dsPICDEM MCHV-2 Development Board User's Guide | Download |
| Motor Control 10-24V Driver Board (Dual/Single) User's Guide | Download |
| dsPICDEM MCHV-3 (DM330023-3) Development Board User's Guide | Download |
| dsPIC DSC Signal Board User's Guide | Download |
| dsPICDEM MCLV-2 (DM330021-2) Development Board User's Guide | Download |
| dsPICDEM MCSM Development Board Users Guide | Download |
| dsPIC33CK Low-Voltage Motor Control Development Board (DM330031) User's Guide | Download |
| Air Conditioner Reference Design Users Guide | Download |
| dsPIC33EDV64MC205 Motor Control Development Board User's Guide | Download |
| Refrigerator Compressor Motor Control Development Reference Design User Guide | Download |
| Motor Control Low-Voltage 48V-300W Inverter Board User's Guide | Download |
| Low-Voltage Ceiling Fan Reference Design User’s Guide | Download |
| INT01156 High-Performance E-Scooter BLDC Motor Driver Reference Design User’s Guide | Download |
|
Title
|
|
|---|---|
| TB3220, Sensorless Field-Oriented Control of PMSM for Appliances | Download |
Live Chat